製品概要
機能と利点
- Full featured evaluation board in conjunction with the nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
- On-board references
- Various link options
- PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)
製品概要
The AD5678 evaluation board is designed to help users quickly prototype new AD5678 circuits and reduce design time. The AD5678 operates from a single 2.7 V to 5.5 V supply.
For full data, see the AD5678 data sheet, which must be consulted in conjunction with UG-987 when using the evaluation board.
The evaluation board interfaces to the USB port of a PC via the SDP-B board. Software is available for download to allow the user to program the AD5678.