製品概要

機能と利点

  • Full featured evaluation board (EVAL-AD5341DBZ) in conjunction with the nanoDAC motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references 
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform

製品概要

The EVAL-AD5341DBZ evaluation board helps users quickly prototype new AD5341 circuits and reduce design times. The AD5341 operates from a single 2.5 V to 5.5 V supply.


For full data, see the AD5341 data sheet, which must be used in conjunction with user guide UG-982 when using the evaluation board. The EVAL-AD5341DBZ interfaces to the USB port of a PC via the SDP-B controller board. Software is available that allows users to program the AD5341.


The EVAL-AD5341DBZ evaluation board requires the EVAL-SDP-CB1Z board (SDP-B controller board).

対象となる製品

パッケージの内容

  • EVAL-AD5341DBZ evaluation board
  • EVAL-MBnanoDAC-SDZ motherboard