製品概要
機能と利点
- Full featured evaluation board in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
- On-board references Various link options
- PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)
製品概要
The evaluation board is designed to help users quickly prototype new AD5338R circuits and reduce design time. The AD5338R operates from a single 2.7 V to 5.5 V supply.
Full details can be found in the AD5338R data sheet, which must be consulted in conjunction with user guide UG-979 when using the evaluation board.
The evaluation board interfaces to the USB port of a PC via the SDP-B board. Software is available for download from the EVAL-AD5338RDBZ evaluation board page to allow the user to program the AD5338R.