製品概要

機能と利点

  • Full featured evaluation board in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

製品概要

The AD5328DBZ evaluation board is designed to help users quickly prototype new AD5328 circuits and reduce design time. The AD5328 operates from a single 2.5 V to 5.5 V supply.


For full details, see the AD5328 data sheet, which must be used in conjunction with UG-978 when using the EVAL-AD5328DBZ evaluation board.


The evaluation board interfaces to the USB port of a PC via the SDP-B board. Software is available for download to allow the user to program the AD5328.


This evaluation board requires the EVAL-SDP-CB1Z board (SDP-B controller board), which is available for order on the Analog Devices website.

対象となる製品

パッケージの内容

  • EVAL-AD5328DBZ evaluation board
  • EVAL-MBnanoDAC-SDZ motherboard