製品概要

製品概要

Demonstration circuit 899 is a high efficiency supply featuring the dual-output, 2-phase synchronous buck regulator LTC3728LX (not tested cold and 1.5% accurate VREF). The input voltage range of the demo board is from 4.5V to 13.2V, though the LTC3728LX controller can take up to 30V (max) Vin. The outputs are 2.5V@5A and 3.3V@5A.

対象となる製品

関連資料