製品概要

製品概要

Demonstration circuit 692 is a high efficiency 1.2MHz boost DC/DC converter featuring the LTC3426ES6. The board is capable of supplying 5V at 400mA from 1.8V to input. It can deliver 5V at 800mA from a 3.3V input. The converter has internal soft start and internal frequency compensation features.



対象となる製品

関連資料