製品概要
製品概要
Demonstration circuit 649 is a Telecom isolated DC/DC converter featuring the LTC3803 constant frequency current mode flyback controller. The DC649 converts an isolated 36V to 72V input and provides 2A of output current at 5V. The 200kHz constant frequency operation is maintained down to very light load to reduce low frequency noise generated over a wide range of load current. The converter provides high output voltage accuracy (typically ±2%) over wide load range with no minimum load requirement.
対象となる製品
関連資料
-
DC649A - Schematic2009/09/24PDF44K
-
DC649A - Demo Manual2009/09/24PDF205K
-
DC649A - Design File2009/09/24ZIP523K