製品概要
製品概要
Demonstration Circuit 383B is multipurpose demonstration board featuring the LT1930 and LT1931. The demo board offers three separate DC/DC converters. The Boost circuit is designed to convert a 5V input to 12V output at 300mA maximum load. The SEPIC circuit generates a 12V/300mA output from a 10V~16V variable input. The Inverter circuit is designed for applications requiring -12V/350mA from a positive 12V input.
関連資料
-
DC383B - Schematic2010/05/17PDF45K
-
DC383B - Demo Manual2010/05/17PDF736K
-
DC383B - Design Files2010/05/17ZIP878K