製品概要
製品概要
Demonstration circuit 2504A is a step-down converter featuring LT8630. The LT8630 is a monolithic, variable frequency, current mode synchronous step-down switching regulator. The demo board is designed for 12V output from a 13V to 100V input. The wide input range makes it suitable for regulating power from a variety of sources, including automotive, industrial systems and telecom supplies. The power switch, compensation and other necessary circuits are inside of the LT8630 to minimize external components and simplify design.
対象となる製品
関連資料
-
DC2504A - Schematic2016/11/14PDF32K
-
DC2504A - Demo Manual2016/11/14PDF394K
-
DC2504A - Design Files2016/11/14ZIP838K