製品概要
製品概要
Demonstration circuit 2468A is a 65V, 8A micropower synchronous step-down second generation Silent Switcher® with spread spectrum frequency modulation featuring the LT8645S. The demo board is designed for 5V output from a 5.6V to 65V input. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The LT8645S is a compact, ultralow emission, high efficiency, and high speed synchronous monolithic step-down switching regulator. The integrated bypass capacitors optimize all the fast current loops and make it easier to minimize EMI/EMC emissions by reducing layout sensitivity. Selectable spread spectrum mode can further improve EMI/EMC performance. Ultralow quiescent current in Burst Mode® operation achieves high efficiency at very light loads. Fast minimum on-time of 40ns enables high VIN to low VOUT conversion at high frequency.
関連資料
-
DC2468A - Schematic2017/05/17PDF30K
-
DC2468A - Demo Manual2017/05/17PDF648K
-
DC2468A - Design Files2017/05/17ZIP1M