製品概要

製品概要

Demonstration circuit 2063A is a robust high speed, low power, ISO 11898-2 compliant CAN transceiver featuring the LTC2875. The demo circuit operates on 3.3V or 5V supplies and features ±60V overvoltage fault protection on the data transmission lines during all modes of operation. The demo circuit contains all the components necessary to demonstrate the features of the LTC2875 in a CAN network, including a terminated SMB jack for TXD data input, jumper selectable CAN bus termination (supporting either single or split termination configurations), and a jumper selectable variable slew rate control.

関連資料