製品概要
製品概要
Demonstration circuit 2056A is a 76V input, 1A output DC/DC power supply featuring the LTC3637. The IC operates in a high efficiency Burst Mode® operation and includes an internal high side power MOSFET. The board will accept an input voltage between 4V and 76V, and provide jumper selected output voltages of 1.8V, 3.3V, 5V and an option for additional voltages. The IC includes internal soft-start and a provision for increasing soft-start time.
関連資料
-
DC2056A - Schematic2014/02/05PDF43K
-
DC2056A - Demo Manual2014/02/20PDF720K
-
DC2056A - Design Files2014/02/05ZIP3M