製品概要

製品概要

Demonstration circuit 1632A is a single output 1.5V/40A dual phase synchronous buck converter operating with a switching frequency of 300kHz over an input voltage range of 4.5V to 14V. The controlled on-time valley current mode architecture of the LTC3839 allows for a fast load step response.

対象となる製品