製品概要

製品概要

Demonstration circuit 1576 is high efficiency non-isolated SEPIC (Single Ended Primary Inductor Converter) converter featuring the LTC3805-5 switching controller. The DC1576 converts a 5V to 30V input to 12V at 3A of output current. The DC1576 can be easily modified to generate output voltages in the range from 0.8V to 48V.

対象となる製品

関連資料