製品概要
製品概要
Demonstration circuits 1387A-A and A-B are Ultralow Power Boost Converters with Output Disconnect featuring the LT8410 and LT8410-1. Both versions convert a 3V-10V source. The -A version supplies 1.6mA at 3VIN and the -B supplies 0.5mA
Both versions feature a low noise variable off-time and variable peak current control scheme, integrated Schottky diode and output disconnect function, ultralow quiescent current, built-in soft-start and overvoltage protection.
関連資料
-
DC1387A - Schematic2009/09/24PDF29K
-
DC1387A - Demo Manual2009/09/24PDF193K
-
DC1387A - Design File2009/09/24ZIP501K