製品概要

製品概要

Demonstration circuit 1271 is a small foot print, high efficiency synchronous buck converter with 4.5V to 14V input range. It can supply 15A maximum load current at 1.5V output. The demo board features the LTC3854EDDB controller. The controller features a 400kHz constant frequency current mode architecture and allows RSENSE or DCR inductor current sensing. The demo board is configured using RSENSE.


 


対象となる製品

関連資料