製品概要

機能と利点

  • Analog Devices ADuCM4050 processor
  • SPI Flash (SPI2) chip
  • Accelerometer (SPI2)
  • Temp sensor (I2C)
  • Universal Asynchronous Receiver/Transmitter (UART0)
  • Debug (SWD/SWO) interface
  • LEDs
  • Pushbuttons
  • Expansion Interface 3 (EI3) connector
  • Arduino Interface
  • mbed Interface
  • ADF7xxx Wireless Transceiver Daughterboard Interface
  • Power measurement
  • Jumpers for measuring processor and board current draw

製品概要

The ADuCM4050WL EZ-KIT® and ADuCM4050LF EZ-KIT®, Analog Devices, Inc. are an evaluation system for the ADuCM4050 MCU, for the WLCSP and LFCSP packages respectively.


The ADuCM4050 processor is an ultra low-power integrated mixed-signal microcontroller system for processing, control and connectivity. The MCU system is based on the ARM Cortex-M4F processor. The MCU also has a collection of digital peripherals, embedded SRAM and flash memory, and an analog subsystem which provides clocking, reset, and power management capability in addition to an ADC subsystem.


The EZ-KIT contains an array of three connectors that support the ADF7xxx Wireless Transceiver series of daughterboard products. Refer to ADF7xxx Wireless Transceiver Daughterboard Interface for more information.


The EZ-KIT contains Expansion Interface 3 (EI3) and Arduino interfaces. These interfaces provide connections for daughterboards to expand the functionality of the EZ-KIT. Refer to Expansion Interface 3 and Arduino Interface for more information.


The evaluation board is designed to be used with with the IAR, Keil or CrossCore Embedded Studio development environments for advanced application code development and debug, such as:


  • Create, compile, assemble, and link application programs written in C++, C, and assembly
  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory
  • Read and write core and peripheral registers

パッケージの内容

  • The ADuCM4050 EZ-KIT package contains:
    • ADuCM4050 EZ-KIT (LFCSP/WLCSP) board
    • USB 2.0 Cable (For Power and USB communication)
  • The J-Link Lite Emulator Package contains:
    • J-Link Lite emulator
    • 20 Pin flat cable
    • USB 2.0 Cable

推奨システム動作環境

  • For the IAR Embedded Workbench environment
    • IAR Embedded Workbench 7.60.2 or later
    • ADuCM4x50 BSP for IAR
  • For the Keil environment
    • Keil uVision 5.22 or later
    • ADuCM4x50 Device Family Pack 1.0.0
    • ADuCM4x50 Board Support Pack
  • For the CrossCore Embedded Studio environment
    • CrossCore Embedded Studio 2.5.1 or later
    • ADuCM4x50 Device Family Pack 1.0.0
    • ADuCM4x50 Board Support Pack

ソフトウェア

製品ダウンロード

ADuCM4x50 Device Family Pack (Rev. 3.3.0)
ADuCM4x50 EZ-KIT Board Support Pack (Rev. 3.1.0)
Keil Microcontroller Development Kit
Refer to "Getting Started Guide and Installation Checklist" for information on exact version supported and other Installation requirements.
IAR Embedded Workbench® for ARM
IAR Embedded Workbench for ARM Cortex-M is an integrated development environment. Refer to "Getting Started Guide and Installation Checklist" for information on exact version supported and other Installation requirements.

ソフトウェア開発ツール

CCESは、アナログ・デバイセズのBlackfin®、SHARC®、Arm®の各プロセッサ・ファミリ向けに用意された、世界トップクラスの統合開発環境(IDE)です。

CrossCoreユーティリティは、Cortex-Mプロセッサで使用するための複数のユーティリティを提供します。これらのユーティリティは、以前はIARおよびKeilツールチェーン用にさまざまなボード・サポート・パッケージ内で配布されていましたが、現在はメンテナンス上の利便性を考慮してこの製品にまとめられています。

ハードウェア (1)

EZ-Kits

ディスカッション