MAX5388 Potentiometer EV Kit Software

This software provides a professional user interface for exercising the MAX5388’s features. The program is menu driven and offers a graphical user interface (GUI) complete with buttons, track bars, and edit boxes. This software can be used to evaluate the MAX5386, MAX5388L, MAX5388M, MAX5391, and MAX5393.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows 2000,Windows XP,Windows Vista

REQUIRED HARDWARE:

MAX5388EVMINIQU

Setup MAX5388 V1.0.0 EVKit Software.ZIP

RELATED PRODUCTS: