MAX11046 16-bit ADC EV Kit Software

The MAX11046 is a 16-bit ADCs offer 8 independent input channels with independent track and hold (T/H) and SAR circuitry, these parts provide simultaneous sampling at 250ksps for each channel. This software can be used for evaluation of the MAX11046 IC using MAX11046EVKIT.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows 2000,Windows XP,Windows Vista

REQUIRED HARDWARE:

MAX11046EVKIT

Setup MAX11046 V1.0.0 EVKit SW.ZIP

RELATED PRODUCTS:

NOTES:
Download and unzip file. Run install.exe to install program.