MAX5474 Potentiometer EV Kit Software

The MAX5474 lineartaper digital potentiometer function as mechanical potentiometer, but replace the mechanics with a simple 3-wire up/down digital interface.This Software can be used for complete evaluation of the MAX5474 IC using MAX5474EVKIT.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows 2000/XP/Vista (32-Bit)

REQUIRED HARDWARE:

MAX5474EVKIT

Setup MAX5474 V1.0.0 EVKit SW.ZIP

RELATED PRODUCTS:

NOTES:
Download and unzip file. Run install.exe to install program.