MAX19713 AFE EV Kit Software

The MAX19713 is an ultra-low-power, highly integrated mixed-signal analog front-end (AFE) ideal for wideband communication applications operating in full-duplex (FD) mode. This software can be for evaluation of the MAX19713 IC using MAX19713EVCMODU which consists of MAX19713EVKIT, and a companion Maxim command module (CMODUSB) interface board.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows 98,Windows 2000,Windows XP

REQUIRED HARDWARE:

MAX19713EVCMODU (MAX19713EVkit CMODUSB)

Setup MAX19713 V1.0.0 EV Kit SW.ZIP

RELATED PRODUCTS:

NOTES:
Download and unzip file. Run install.exe to install program.