MAX5734 16Bit DAC EV Kit Software

The MAX5734 is a 32-channel, 16-bit, voltage output, digital-to-analog converter (DAC).This Software can be used for comprehensive evaluation of MAX5734 IC using a MAX5734 evaluation system (EV system) consists of a MAX5734 evaluation kit (EV kit), Maxim 68HC16MODULE-DIP microcontroller (µC) module, and USBTO232.

SOFTWARE VERSION:
1.1.0
OPERATING SYSTEMS SUPPORTED:
Windows 98,Windows 2000,Windows XP

REQUIRED HARDWARE:

MAX5734EVC16 (MAX5734EVKIT,68HC16MODULE)

Setup MAX5734V1.1.0 EV Kit SW.ZIP

RELATED PRODUCTS:

NOTES:
Download and unzip file. Run install.exe to install program. EV Kit Software Supports Windows 98/2000/XP with RS-232/COM Port. EV Kit Software Supports Windows 2000/XP with USB Port.