MAX1169 16Bit ADC EV Kit Software

The MAX1169 low-power, 16-bit ADC features a successive-approximation ADC.This Software can be used for comprehensive evaluation of the MAX1169 IC, using a MAX1169 evaluation system consisting of a MAX1169 EV kit, Maxim 68HC16MODULE-DIP microcontroller (µC) module, USBTO232, and a HS I²C-compatible module.

SOFTWARE VERSION:
1.1.0
OPERATING SYSTEMS SUPPORTED:
Windows 98,Windows 2000,Windows XP

REQUIRED HARDWARE:

MAX1169EVC16

Setup MAX1169 V1.1.0 EV Kit SW.ZIP

RELATED PRODUCTS:

NOTES:
Download and unzip file. Run install.exe to install program. EV Kit Software Supports Windows 2000/XP with USB Ports. EV Kit Software Supports Windows 98/2000/XP with RS-232/COM Ports.