製品概要

機能と利点

  • Modules: Camera Calibration, Lens Distortion Correction, Affine Transform.
  • Cache: Both Instruction and Data Cache enabled.
  • MDMA: One channel Memory DMA is used.

Camera Calibration:

  • Host based project using OpenCV functions calibrates camera’s intrinsic and extrinsic parameters

Lens Correction:

  • This module supports both Cache and MDMA modes.
  • In Cache mode input and output buffers are cached and the module uses data from these buffers directly.
  • In MDMA mode the input is brought from L3 to L1 and output is moved from L1 to L3 using memory DMA and module uses the data from L1 buffers.
  • Configuration parameters are available from camera calibration module.
  • Configuration parameters available to set either the cached or DMA mode,
  • Can correct distortion in fish-eye lens also.

Affine Transform:

  • Includes modules for image transformations such as shift, scale, shear, rotate.
  • This module supports both Cache and MDMA modes.
  • In Cache mode input and output buffers are cached and the module uses data from these buffers directly.
  • Re-entrancy: Supported.
  • Release Format: Object code module with C source wrapper.
  • Input Format: 8/16-bit PGM, 24/48-bit PPM.
  • Output Format: 8/16-bit PGM, 24/48-bit PPM.

製品概要

Spatial Transform and Lens Distortion Correction (STLDC) is designed to contain a suite of functions which perform spatial transformation on images as well as modules to calibrate and correct the lens/fish-eye lens distortion in camera. It uses various primitives from the ADI Blackfin Image Processing Toolbox Library and provides solutions to various applications like camera parameter calibration, correction of images for lens distortion, affine transform etc. The above functions require non-sequential picking of data for each pixel of the image and hence there is usage of memory DMA (MDMA) infrastructure within the core functions.

ダウンロードおよび関連ソフトウェア

ソフトウェア開発ツール

CrossCore® Embedded Studio

CCESは、アナログ・デバイセズのBlackfin®、SHARC®、Arm®の各プロセッサ・ファミリ向けに用意された、世界トップクラスの統合開発環境(IDE)です。

VisualDSP++ 5.1

VisualDSP++は、Blackfin、SHARC および TigerSHARC プロセッサ向けの、イングル・インターフェースでプロジェクトの効率的な管理を可能とする開発・デバック環境ソフトウェアです。

ライセンス

Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.

パフォーマンス測定基準

MIPS summary:

 Memory (Bytes)
Performance 
 Module
Width/Height
Code
(KiB)
Data RAM
(KiB)
Data
ROM
Average Cycles/Pel
 MIPS
Lens Correction:
stldc_lc_demo_inp_1.pgm
 720 x 480
 15.452
 13.89
 1350
 Initialization : 512.7805
Remap : 15.3654
 159.32
Affine Transform:
stldc_at_demo_inp_1.pgm
 720 x 480
 4.789
 13.89
 0  409.1987
 4242.57

  • MIPS measured optimal memory layout, on ADSP BF561.
  • Init code will be called once to populate camera parameter tables for a given frame size.
  • Remap code will perform the required interpolation between pixels to correct the distorted image for each pixel.
  • For the optimal memory layout, all code and data used by the module was L3 cached and the input/output buffers were filled using MDMA memory.
  • "Data RAM" for one instance, includes Stack, Scratch, Instance/Stage, Minimum Input and Output Single Buffers.
  • 1 KiB = 1024 Bytes.
  • BF561 supported for VisualDSP++5.0 Update 10 project and ADSP-BF609, BF527, BF533 for CrossCore Embedded Studio 1.0.1 projects.


システム条件

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore Embedded Studio for Analog Devices Processors.
  • VisualDSP++ 5.1 for Analog Devices Processors with the latest update.

関連するハードウェア (7)

EZ-Kits

Extender Boards

ディスカッション