製品概要

機能と利点

  • Picture input format (downscaler): Interlaced and progressive inputs for images of size less than 480p and progressive inputs for sizes greater than 480p. Input width is expected to be a multiple of 16. YUV420 is the input type
  • Picture input format (upscaler): Progressive inputs for images of all size for YUV420 input type
  • Picture output format (upscaler): Progressive with output type of YUY2-422
  • Picture sizes: All progressive picture dimensions up to and larger than 10MP on the input are supported. The output size may be arbitrary, but is currently validated for up to 800x600 for YUV422 output and 720x480 for rgb888 output
  • Blending: Supported for all downscaling cases. The blend image can be specified in run time
  • API: C callable API
  • Compliance: ADI internal Quality assessment
  • Code base origin: Based on ADI propriety design Reference Code Revision #: NA
  • Certification: NA
  • Release Format: Object Code with source code wrapper
  • Target Processors: BF533, BF527, BF561 and BF548
  • Multi-instancing: Fully re-entrant and multi-instancing capable

製品概要

高度ビデオ・ポスト・プロセッサは、さまざまな入力または出力サイズの画像を拡大縮小することができます。入力および出力のサイズは、L3メモリによって制限されます。eVppは、480pより小さい画像のインターレース入力およびプログレッシブ入力、また480pより大きい画像のプログレッシブ入力に対してYUV420入力が可能です。対応する出力画像フォーマットには、プログレッシブ出力とインターレース出力用のYUV2-422、YUV422、CCIR PAL/NTSC、RGB888、RGB565、BGR565などがあります。画像縮小の場合にはすべて、ブレンディングの処理が行われます。ブレンド画像は実行時に指定できます。

ライセンス

Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.


パフォーマンス測定基準

MIPS summary:

Code memory (KB)  Data RAM (KB)   Constant Data Tables (KB)
MIPS Average 
 20
 33*
 311
 160


*This is exclusive of the input and output image buffers. Input Buffer size in Bytes is InputWidth x InputHeight x 1.5. Output Buffer size for YUV422/RGB565/BGR565 is Output Height x Output Width x 2, for RGB888, the size is Output Height*Output Width*3. Table size indicated is for very large downscale for 10MP images. For sub-D1 images the table sizes would be much smaller. Case considered here is for a 320x240 input and output of size 720x480 in YUV422.

  • For MIPS measurement, Data cache (writeback is enabled in a 32KB cache configuration. Data caching is used for coefficients).
  • DMA is enabled for data.
  • Instruction cache is disabled.

システム条件

  • Windows XP Professional SP3(32ビットのみ)
  • Windows Vista Business/Enterprise/Ultimate SP2(32ビットのみ)。非UAC保護ロケーションへのソフトウェア・インストールを推奨します。
  • Windows 7 Professional/Enterprise/Ultimate(32ビット、64ビット)。非UAC保護ロケーションへのソフトウェア・インストールを推奨します。
  • 最低2GHzのシングル・コア・プロセッサ。3.3GHzのデュアル・コアを推奨します。
  • 最低1GBのメモリ(RAM)。4GBを推奨します。
  • 最低2GBハードディスク(HDD)スペースが必要です。

関連するハードウェア (1)

EZ-Kits