TMC1320
OBSOLETE PRODUCT
Viewing:
製品の詳細
- N & P-Channel MOSFET Half Bridge Device
- Simple Drive Requirement
- Good Thermal Performance
- Fast Switching Performance for quick motor reaction
- PQFN Package, 3x3mm; similar to DFN3x3 EP
- RoHS Compliant and Halogen-Free
The TMC1320 is a dual N & P-channel 30V MOSFET for power conversion and management applications that require high efficiency and power density. The device has a low on-resistance performance and fast switching performance combined with a high energy effiency and good thermal results.
APPLICATIONSTMC1320 MOSFETs fit best with ADI TRINAMIC 2-phase bipolar stepper motor drivers:
- TMC262: up to 3.5A RMS motor current with 4xTMC1320-LA
- TMC248: up to 3A RMS motor current with 4xTMC1320
- TMC249: up to 3A RMS motor current with 4xTMC1320-LA
ドキュメント
データシート 1
これは最新改訂バージョンのデータシートです。
最新のディスカッション
TMC1320に関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める