SSM2404
製造中止Quad Audio Switch
製品の詳細
The SSM2404 integrates four SPST analog switches in a single 20-pin package. Developed specifically for high performance audio applications, distortion and noise are negligible over the full operating range of 20 Hz to 20 kHz. With very low charge injection of 35 pC, "clickless" audio switching is possible, even under the most demanding conditions.
Switch control is realized by conventional TTL or CMOS logic. Guaranteed "break-before-make" operation assures that all switches in a large system will open before any switch reaches the ON state.
Single or dual supply operation is possible. Additional features include -100 dB OFF isolation, -94 dB crosstalk and 28 Ohm ON resistance. Optional current-mode switching permits an extended signal-handling range. Although optimized for large load impedances, the SSM2404 maintains good audio performance even under low load impedance conditions.
ドキュメント
これは最新改訂バージョンのデータシートです。