MUX28
製造中止8-Channel JFET Analog Multiplexer (Overvoltage Protected)
製品の詳細
The MUX-28 is a monolithic 8-channel differential analog multiplexer configured in a double pole , 8-position (plus OFF) electronic switch array. A 3-bit binary input address connects a pair of independent analog inputs from each 8-channel input section to the corresponding pair of independent analog outputs. Disconnection of both inputs is provided by a logical "0" at the ENABLE input, thereby offering a package select function.
ドキュメント
これは最新改訂バージョンのデータシートです。
最新のディスカッション
MUX28に関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める