HMC286
製造中止GaAs MMIC Low Noise Amplifier SMT, 2.2 - 2.5 GHz
製品の詳細
- 2.4 GHz LNA
- Noise Figure: 1.7 dB
- Gain: 19 dB
- Single Supply: +3V
- No External Components
- Ultra Small SOT26 Package
The HMC286(E) is a low cost Low Noise Amplifier (LNA) for 2.3 to 2.5 GHz spread spectrum applications. The LNA provides 19 dB of gain and a 1.7 dB noise figure from a single positive +3V power supply that consumes only 8.5mA. The typical output 1 dB compression point is +6 dBm at 2.4 GHz. The compact LNA design utilizes on-chip matching for repeatable gain and noise figure performance.
In addition, eliminating the external matching circuitry also reduces the overall size of the LNA function. The HMC286(E) was designed to meet the size constraints of PCMCIA platforms and uses the SOT26 package that occupies 0.118” x 0.118”, which makes them a small fully integrated solution that can be easily implemented with other 2.4 GHz ASICs.
Applications
- BlueTooth
- Home RF
- 802.11 WLAN Radios
- PCMCIA Platforms
ドキュメント
製造中止品のデータシート 1
品質関連資料 4
テープ&リール仕様 1
これは最新改訂バージョンのデータシートです。