HMC1051
製造中止8Vpp Optical Modulator Driver / Wideband Amplifier, DC - 30 GHz
製品の詳細
- Low DC Power Dissipation,
1.05W for 8Vpp swing
@ 6V supply - Integrated peak-detect function
- 16 dB Gain @ 16 GHz
- +22 dBm saturated
output power (8.0 Vpp)
- Low Additive RMS Jitter, <300 fsec
- Rise and Fall Times 11.5 psec
- Small Die Size:
1.71 x 1.35 x 0.10 mm
The HMC1051 is a GaAs MMIC PHEMT Distributed Amplifier die which operates between DC and 30 GHz. The amplifier provides 16 dB of gain, and + 20 dBm of output power at 1 dB gain compression. HMC1051 has a wide supply (Vdd) operating range from +5V to +7V.
Integrated Peak-Detect Function enables the output power stability for calibration and field monitoring. The HMC1051 amplifier I/Os are internally matched to 50 Ohms facilitating integration into Mutli-Chip-Modules (MCMs).
8.0Vpp output voltage swing can be obtained with 1250mVpp input when stimulated with 32Gbps 231-1 PRBS NRZ data.
The HMC1051 is suitable for a variety of wideband electronic warfare systems and test & measurement applications including NRZ applications up to 32 Gbps. The HMC1051 is capable of driving Mach- Zehnder optical modulator with electrical NRZ data.
Applications
- Up to 32Gbps optical modulator driver
- Test and Measurement Instrumentation
- Microwave Radio & VSAT
- Military & Space
To request data sheet and for additional information, please contact RFMG-fo@analog.com
ドキュメント
最新のディスカッション
HMC1051に関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める