DS1216C
SmartWatch RAM DS1216B/C/D/H
SmartWatch ROM DS1216E/F
Viewing:
製品の詳細
- Keeps Track of Hundredths of Seconds, Seconds, Minutes, Hours, Days, Date of the Month, Months, and Years
- Converts Standard 2k x 8 Up to 512k x 8 CMOS Static RAMs into Nonvolatile Memory
- Embedded Lithium Energy Cell Maintains Watch Information and Retains RAM Data
- Watch Function is Transparent to RAM Operation
- Automatic Leap Year Compensation Valid Up to 2100
- Lithium Energy Source is Electrically Disconnected to Retain Freshness Until Power is Applied for the First Time
- Proven Gas-Tight Socket Contacts
- Full ±10% Operating Range
- Accuracy Better Than ±1 Minute/Month at +25°C
ドキュメント
最新のディスカッション
DS1216Cに関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める