ADP1109A

製造中止

Versatile step-up switching regulator

Viewing:

製品の詳細

  • Ground Current: 460 µA
  • Operates at Supply Voltages 2 V to 9 V
  • Fixed 3.3 V, 5 V, 12 V and Adjustable Output
  • Oscillator Frequency: 120 kHz
  • Logic Shutdown
  • Minimum External Components Required
  • 8-Lead DIP and SO-8 Packages
ADP1109A
Versatile step-up switching regulator
pdp-image-unavailable
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
adp1109aに関するディスカッションはまだありません。意見を投稿しますか?

EngineerZone®でディスカッションを始める

最近表示した製品