AD6480
製造中止An AFE Chip, Part of the EAGLE ADSL CPE Chipset
Viewing:
製品の詳細
As part of the EAGLE ADSL CPE chipset, the AD6480 is an analog front end (AFE) chip with an integrated line driver, receiver, and filtering circuitry. When paired with one of the following ADSL data pumps, it provides complete ADSL modem chipsets as follows:
The AD6480 MUST be ordered with one of the datapumps listed above and is not offered as a stand-alone part.
最新のディスカッション
AD6480に関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める