AD589S
製造中Aerospace Precision 1.2 Volt IC Reference
- 製品モデル
- 2
- 1Ku当たりの価格
- 価格は未定
製品の詳細
|
|
The AD589 is a two-terminal, temperature compensated bandgap voltage reference which provides a fixed 1.23 V output voltage for input currents between 50 µA and 5.0 mA.
The high stability of the AD589 is primarily dependent upon the matching and thermal tracking of the on-chip components. Analog Devices' precision bipolar processing and thin-film technology combine to provide excellent performance.
Additionally, the active circuit produces an output impedance ten times lower than typical low-TC Zener diodes. This feature allows operation with no external components required to maintain full accuracy under changing load conditions.
ドキュメント
データシート 1
製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
---|---|---|---|
5962-8992901VXA | 2-Lead TO-51 | ||
AD589-000C | CHIPS OR DIE |
製品モデル | 製品ライフサイクル | PCN |
---|---|---|
7 30, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
5962-8992901VXA | ||
11 18, 2015 - 15_0219 Laser Marking Standardization for Aerospace Packages |
||
5962-8992901VXA | ||
10 2, 2013 - 13_0163 Qualify TSSI Cavite, Phils for Burn-in and Life Test of MIL-PRF-38535 QMLV Aerospace Devices |
||
5962-8992901VXA | ||
11 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
5962-8992901VXA | ||
11 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
5962-8992901VXA |
これは最新改訂バージョンのデータシートです。