AD1881
製造中止AC ’97 SoundMAX® Codec
製品の詳細
The AD1881 is the first audio Codec to meet the Audio Codec ’97 2.0 and 2.1 Extensions. In addition, the AD1881 SoundMAX® Codec is designed to meet all requirements of the Audio Codec ’97, Component Specification, Revision 1.03, © 1996, Intel Cor-poration, found at www.Intel.com. The AD1881 also includes some other Codec enhanced features such as communicating to three Codecs on the same link, a DSP serial port mode, modem sample rates and filtering, and built-in Phat Stereo 3D enhancement.
推奨代替製品
AC’97 SoundMAX® Codec
ドキュメント
製造中止品のデータシート 1
これは最新改訂バージョンのデータシートです。
最新のディスカッション
ad1881に関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める