ADI Logo

Powering NVIDIA Jetson with MAX77620

Complete System PMIC, Featuring 13 Regulators, 8 GPIOs, RTC, and Flexible Power Sequencing for Multicore Applications

The MAX77620 is a device powering computationally intensive platforms, such AI/ML based devices that require 5 to 15 regulators. These systems are typically battery powered and come in a small form factor which mandates the need for a high efficiency, low heat dissipation, and low component count. In addition, computationally intensive systems are often very complex and require robustness, power sequencing, and full handling. This is where the MAX77620 comes into play providing flexibility, differentiation and power scalability as outlined below.

Please complete the form at right for more information on MAX77620.

Click to enlarge image

MAX77620 image enlarge
ご案内に関する同意
© 1995 - 2025 Analog Devices, Inc. All Rights Reserved

アナログ・デバイセズについて

アナログ・デバイセズ(NASDAQ: ADI)は、物理的世界とデジタル世界の架け橋となり、インテリジェント・エッジでのブレークスルーを実現する、グローバルな半導体企業です。ADIは、アナログ、デジタル、そしてソフトウェアの技術を組み合わせて、工場のデジタル化、モビリティ、デジタル・ヘルスケアの進歩に寄与し、気候変動に取り組み、高い信頼で人と世界とを接続するソリューションを実現しています。