製品概要

機能と利点

  • Wide 2.7V to 5.5V Supply Range
  • Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Lead(Pb)-Free and RoHS Compliant
  • I²C Interface Terminals
  • Proven PCB Layout
  • Fully Assembled and Tested

製品概要

The MAX14521E evaluation kit (EV kit) provides a proven design to evaluate the MAX14521E quad, high-voltage EL lamp drivers. The EV kit also includes Windows® 2000/XP- and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX14521E.

The MAX14521E EV kit PCB comes with a MAX14521EETG+ installed.

Applications

  • Automotive Instruments Clusters
  • Keypad Backlighting
  • LCD Backlighting
  • PDAs
  • Smartphones

対象となる製品

ツールおよびシミュレーション

ソフトウェア開発