製品概要
機能と利点
- USB Powered
- Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Software
- Lead(Pb)-Free and RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
製品概要
The MAX14514 evaluation kit (EV kit) provides a proven design to evaluate the MAX14514 dual high-voltage EL lamp drivers. The EV kit also includes Windows® 2000/XP- and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX14514.
Applications
- Automotive Instrument Clusters
- Keypad Backlighting
- LCD Backlighting
- PDAs/Smartphones
対象となる製品
関連資料
-
MAX14514EVKIT: Evaluation Kit for the MAX14514 Data Sheet (Rev. 0)2011/07/22PDF297K