Overview
Features and Benefits
- Full featured evaluation board for the AD9434
- SPI interface for setup and control
- External, on-board oscillator, or AD9517 clocking option
- Balun/transformer or amplifier input drive option
- LDO regulator or switching power supply options
- VisualAnalog® and SPI controller software interfaces
Product Details
The AD9434-FMC-500EBZ is an evaluation board for the AD9434, single 12-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations. It is designed to interface directly with the SDP-H1 (EVAL-SDP-CH1Z) data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9434.
The AD9434 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the System Demonstration Platform (SDP) page. For additional information or questions, please email highspeedproductssupport@analog.com.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
SPIController3/18/2022
-
Visual Analog5/12/2015
-
Evaluating the AD9434 Analog-to-Digital Converter3/22/2022WIKI
-
Gerber Files4/4/2011ZIP
-
Schematic4/4/2011PDF
-
Bill of Materials4/4/2011XLS
-
Quick Start Guide4/4/2011PDF