Overview

Features and Benefits

  • Full featured evaluation board for the AD4170-4
  • On-board 2.5 V ADR4525 and LTC6655 references
  • SMB connectors for AC/DC inputs
  • ADXL1002 on-board vibration sensor
  • PC control in conjunction with Analog Devices, Inc., SDP (EVALSDP-CK1Z)
  • PC software for control and data analysis (time domain and frequency domain)
  • Compatible interface with ACE, IIO Scope, Python, and MATLAB

Product Details

The EVAL-AD4170-4ARDZ evaluation kit features the AD4170-4 which is a 24-bit, DC to 50 kHz input bandwidth, multichannel, low noise precision sigma-delta analog-to-digital converter (ADC).

The EVAL-AD4170-4ARDZ board connects to the USB port of the PC by connecting to the EVAL-SDP-CK1Z controller board. A 5 V USB supply via the PC is regulated to supply the AD4170-4 and support all necessary components.

The AD4170-4 analysis, control, evaluation (ACE) plugin fully configures the AD4170-4 device register functionality and provides DC time domain analysis in the form of waveform graphs and associated noise analysis for ADC performance evaluation. The AC analysis is also provided by the software such as a fast Fourier transform (FFT) displaying the first five harmonics of the following parameters: SNR, SFDR, S/N+D, and THD.

The EVAL-AD4170-4ARDZ is an evaluation board that allows the user to evaluate the features of the ADC. The user PC software executable controls the AD4170-4 over the USB through the EVALSDP- CK1Z system demonstration platform (SDP) board.

Full specifications on the AD4170-4 are available in the product data sheet, which must be consulted in conjunction with this user guide when using the evaluation board.

Getting Started

  • EVAL-AD4170-4ARDZ evaluation board
  • EVAL-SDP-CK1Z (SDP-K1) system demonstration platform
  • DC signal source
  • USB cable
  • PC running Windows with USB 2.0 port

Software

ACE Software

ZIP
53 MB
ACE plug-in for Board.AD417x 1.2025.6200 [Feb 04 25]
The Board.AD417x Plugin supports the EVAL-AD4170-4ARDZ and EVAL-AD4190-4ARDZ boards. The AD4170 is a 24-Bit 500kSPS Multi-Channel Low Noise Precision Sigma-Delta ADC with PGA. The AD4190 is a 24-Bit 62.5kSPS Multi-Channel Low Noise Precision Sigma-Delta ADC with PGA
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.