SmartMesh Power and Performance Estimator

Jan 28 2015

SmartMesh Power and Performance Estimator

SmartMesh networks deliver ultra-low power and >99.999% data reliability over a wide variety of applications. The SmartMesh Power and Performance Estimator spreadsheet enables the user to to input different network shapes, sizes and data report rates and see the estimated network performance, such as average current consumption, latency, network formation time and manager.

Figure 1. SmartMesh Power and Performance Estimator.

For a video discussing how SmartMesh networks may be configured to trade off power consumption for performance, please visit:

Video: Configuring SmartMesh IP for Different Applications

Downloads

Application Note: Using the SmartMesh Power and Performance Estimator


Available through either: SmartMesh IP Application Notes or SmartMesh WirelessHART Application Notes.

SmartMesh Power and Performance Estimator Excel spreadsheet

Latest Media 21

Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project