Abstract background with dark blue tones, featuring curved lines and binary code patterns, symbolizing digital connectivity and technology.

Wafer Fabrication Data

Product Part Number Search

To search for specific Process Technology data, select a Product Number.




ADI Overall Life-Test Data Summary
Overall Sample Size 445576
Qty. Fail 0
Equivalent Device Hrs. @ 55 deg C 72503111445
FIT Rate (60% CL, 55 deg C) 0.01
MTTF (60% CL, 55 deg C) in Hrs 79126817323
FIT Rate (90% CL, 55 deg C) 0.03
MTTF (90% CL, 55 deg C) in Hrs 31487770868
Calculations assumes 0.7 eV Activation Energy

Please note: Where a device of interest is not sampled, it is valid to use the reliability data of the particular process technology to which the part belongs, since all parts within the same family are designed to the same rules and manufacturing as controlled by SPC.

The data provided in this calculation is generic data that reflects the overall reliability of the Wafer Fabrication Technology grouping for the selected product. The data may have been collected on the product selected or other Analog Devices products manufactured using the same technology grouping.

The data is intended to provide a high-level assessment of the reliability of the fabrication process used to manufacture a given product or products. Analog Devices products should never be operated outside the specified datasheet limits and this data should never be used as an indication of the Reliability of a product outside of those specified data sheet limits.

Details of Reliability Calculations