E-Band Radio Solutions
Our mmW E-band radio backhaul chipset solutions expand 5G networks across a variety of environments, from dense urban centers to remote rural areas. E-band is an ideal solution for buildings where connectivity is needed but fiber optics are not available or need additional support.
When it comes to moving lots of data quickly, E-band radio offers a high-capacity, high-speed, and highly scalable alternative or complement to fiber optic cables and microwave backhaul networks. E-band drastically reduces the hurdles of site acquisition and installation, so it can be deployed quickly in environments where fiber optic cable does not yet exist or may not be feasible to install.
Value and Benefits
- Full Signal Chain: Supports baseband to RF with integrated up/downconverter and power attach.
- High-Power Output: LGA surface-mount delivers peak performance at 71–76 GHz and 81–86 GHz.
- Production-Ready Design: Cost-optimized chipsets ideal for high-volume manufacturing.
- Reduced Complexity: Multifunction integration lowers chip count and design effort.
Interactive Signal Chains
Key Resources
Developer Tools and Resources
Design Tools
Simulation Models
Files and Downloads
Application Note
AN-1420: Phase Buildout and Hitless Switchover with Digital Phase-Locked Loops (DPLLs)
149.75 K
AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter
291.7 K
AN-0974: Multicarrier TD-SCMA Feasibility
634 kB
AN-851: A WiMax Double Downconversion IF Sampling Receiver Design
262 kB
Book & eBook
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
Data Sheet
ADL6331: 0.38 GHz to 15 GHz TxVGA Data Sheet
2.68 M
ADMV4828: 24.0 GHz to 29.5 GHz Transmit/Receive Dual Polarization Beamformer Data Sheet
147.13 K
ADMV8052: 30 MHz to 520 MHz Digitally Tunable Band-Pass Filter Preliminary Data Sheet
3.07 M
ADRF5022: Silicon SPDT Switch, Nonreflective, 100 MHz to 45 GHz Data Sheet
706.51 K
ADPA7008: 20 GHz to 54 GHz, GaAs, pHEMT, MMIC, 31 dBm (1 W) Power Amplifier Data Sheet
2.47 M
ADPA7004: 40 GHz to 80 GHz, GaAs, pHEMT, MMIC, Wideband Power Amplifier Data Sheet
1.11 M
ADRF5519: Dual-Channel, 2.3 GHz to 2.8 GHz, 20 W Receiver Front End Data Sheet
1.12 M
ADF5709: 9.85 GHz to 20.5 GHz, Wideband, MMIC VCO Data Sheet
257.76 K
Product Highlight
High Speed Converters Lead Industry with 28 nm CMOS Technology
483.39 K
ADuCM3027/ADuCM3029 Ultra Low Power Microcontrollers
426.43 K
Product Selection Guide
Precision Products and Signal Chain Solutions: Selection Guide 2019
13.38 M
Connectivity Solutions for the Internet of Things
1 M
Switches and Multiplexers Product Selection Guide
614.79 K
Solutions Bulletin & Brochure
Enabling 5G Networks Through High Capacity mmW Wireless Backhaul
1.73 M
Silent Switcher Technology
1.74 M
Tutorial
MT-230: Noise Considerations in High Speed Converter Signal Chains
255 kB
User Guide
UG1848: Evaluating the ADL5206 1 GHz DGA with 30 dB Range and 1 dB Step Size
615.19 K
UG1541: ADuCM410 Development System Getting Started Tutorial User Guide
1.11 M
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}