Audio Solutions for Hearables and Wearables
Audio Solutions for Hearables and Wearables
Low-power audio is becoming a popular alternative to power-hungry visual displays on battery-powered devices, such as hearables and wearables. With extensive history and expertise in high-fidelity audio, low-power electronics, and battery management, Analog Devices provides you with the audio solutions you need to embrace this trend.
Value and Benefits
We offer a broad portfolio of codec and Class-D audio solutions that deliver top performance and unrivalled signal-to-noise ratio (SNR) optimized for hearables and wearables. Our speaker amplifiers offer output power levels from less than 1 W to 50 W. Innovative packaging technology provides the smallest Class AB and Class-D amplifiers available with design solutions that require minimal configuration. Our Dynamic Speaker Management™ (DSM) smart amplifiers combine high-performance current and voltage (IV) sense amplifiers with a patented DSM algorithm to create louder and richer microspeaker sound. Finally, our battery management solutions enable low-power operations that extend run time and overall longevity for hearable and wearable technology.
In terms of software, we provide a wide range of programming capabilities (such as SigmaStudio®) and an extensive algorithm library, featuring offerings from us and third parties.
Enable high-performance current and voltage sense amplifiers
Enjoy design solutions with minimal configuration
Optimize signal-to-noise ratio for hearables and wearables
ADI’s Hearable solution enabled Bowers & Wilkins to develop a brand new noise-canceling headphone platform with multiple levels of ANC, some of the longest playtime available, and all while further improving the Bowers & Wilkins sound all music and movie lovers can appreciate.
Duncan Bosworth, Vice-President Consumer Products
Bowers & Wilkins’ Noise-Canceling Headphones
ADI is enabling Bowers & Wilkins’ signature sound through Innovative design, collaboration and ingenuity to help deliver a world-leading ANC headset.
Read More
ADI LISTN: Voice Solutions for Hearables
ADI's portfolio of voice processing algorithms lead to differentiating features for earbuds and headphones. Pure Voice improves voice calling quality in challenging acoustic environments and Hearing Augmentation adds personal sound amplification to widely used consumer devices.
Featured Products
ADAU1797A
High-Performance Audio Codec with Integrated HiFi 3z and FastDSP Cores
ADAU1860/ADAU1860-1
Three ADCs, One DAC, Low Power Codec with Audio DSPs
SSM6515
Ultra Low Power, Class-D Audio Amplifier
MAX98050
Low-power, High-Performance Audio CODEC
< Prev
Next >
Click on a section in the diagram below to view available parts.
Interactive Signal Chains
Click on the part for more details
Software
SigmaStudio®
Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.
SigmaStudio®+
System level solution for Audio, Connectivity and Algorithm/IP applications