mmWave Sensing and Imaging Solutions
mmWave Sensing and Imaging Solutions
Analog Devices’ imaging chipset for walkthrough body scanning delivers a scalable, high-performance, highly integrated solution to quickly and simply move your design from development to prototype to high-volume manufacture.
Our mmWave chipset was created and optimized for use in walkthrough systems. Our chipset achieves wide frequency range, scalability for large arrays, fast switching times, and low power consumption.
Value and Benefits
Our walkthrough, ease of deployment, and safety and detection accuracy solutions address the three main challenges in scaling mmWave body-scanning technology, enabling larger deployments at public and commercial venues.
Walkthrough: Stationary sensors enable multiple people to walk through at normal speed, instead of requiring individuals to pose and wait for processing by a moving sensor.
Safety and Detection Accuracy: mmWave imaging delivers accurate detection at tailored levels of sensitivity. While high-resolution airport scanners need to detect small items, scanners in public venues only need to detect larger, mass casualty items like firearms and explosives to deliver the required level of safety. This means fewer sensors can be used, which helps reduce cost and eases deployment challenges. It also means the system generates less data, which speeds up processing enough for people to walk through without stopping.
Ease of Deployment: To reduce both size and cost, multichannel RF ICs are needed to replace discrete signal channels. Because RF regulations vary from country to country, the sensing solution must be flexible enough to accommodate a range of frequencies and sensor positioning.
Enables a wide frequency range with low power consumption
Achieves higher accuracy at tailored levels of sensitivity
Expedites the process from design to manufacture
Interactive Signal Chains
Click on the part for more details
Key Resources
JESD204 and JESD204B Resources
Webinars and Online Panels