Military 5G Solutions
5G wireless introduces low-latency, ubiquitous, high-speed data connectivity with higher throughput. It also creates interoperability between disparate systems, allowing legacy technology to mesh seamlessly with cutting-edge resources. Together, these capabilities could transform real-time secure command and control, intelligence, surveillance, and reconnaissance (ISR), as well as electronic warfare (EW).
Value and Benefits
In support of this transformation, Analog Devices is creating technologies that enable 5G to work across multiple applications, including artificial intelligence (AI), robotics, predictive analysis, and environmental sensing.
Enables 5G across multiple applications
Supports ubiquitous data sharing across disparate battlefield systems while ensuring security and low latency
Allows legacy technology to mesh with cutting-edge resources in real time
Interactive Signal Chains
Reference Designs
Evaluation Boards
Key Resources
Design Notes
Webinars and Online Panels
Training and Support
Trainings and Tutorials
Files and Downloads
ADRV904x - ADI RadioVerse® SoC Series Drives 5G Radio Efficiency and Performance
795.79 K
ADRF5141 Silicon, Transmit and Receive Switch with Limiter, 6 GHz to 12 GHz Data Sheet
675.82 K
ADRF5144: 10 W Average, Silicon SPDT, Reflective Switch, 1 GHz to 20 GHz Data Sheet
565.95 K