Search

You searched for “EVAL-ADGM1004”
Filters
Filters
Site Section
- 6
Results on Analog.com
Relevance
Sort by
- Resource_types.lvl0:Evaluation Documentation
- User GuideThe EVAL-ADGM1004SDZ evaluates the ADGM1004 wideband, single-pole, four-throw (SP4T), microelectromechanical systems (MEMS) switch, and a control chip copackaged in a compact, 24-lead, 5 mm × 4 mm × 1.45 mm, lead frame chip scale package (LFCSP).
PDF
750.83 K
- User GuideThis user guide describes the EVAL-ADGM1001SDZ evaluation board for the ADGM1001, a dual-chip, RF switching solution containing a single-pole, two-throw (SPDT), microelectromechanical systems (MEMS) switch, and a control chip co-packaged in a compact, 5.00 mm × 4.00 mm × 0.90 mm, LGA package.
- User GuideThis user guide describes the EVAL-ADGM1304SDZ evaluation board for the ADGM1304, a wideband, single-pole, four-throw (SP4T), microelectromechanical systems (MEMS) switch, and a control chip that are copackaged in a compact, 24-lead, 5 mm × 4 mm × 0.95 mm, lead frame chip scale package (LFCSP).
- Evaluation Design File
- User GuideThis user guide describes the EVAL-ADGM1144SDZ for the ADGM1144, a dual-chip, RF switching solution containing a single-pole, four-throw (SP4T), microelectromechanical systems (MEMS) switch, and a control chip copackaged in a compact, 5.00 mm × 4.00 mm × 1.0 mm, LGA package.
- <<
- <
- 1
- >
- >>