Search

You searched for “ADUC842BSZ62-5”
Filters
Filters
Tools and Models
- 18
- 1
Site Section
- 443
- 22
- 2
Results on Analog.com
Relevance
Sort by
- GlossaryPower-over-Ethernet: A means for delivering power to a remote device using the same cable lines used to deliver Ethernet data.
- Product CategoryPower Monitor, Control, and ProtectionAnalog Devices’ power over Ethernet (PoE) products encompass a wide variety of power sourcing equipment (PSE) and powered device (PD) controllers that support multiple power levels: IEEE PoE (13W, 802.3af), IEEE PoE+ (25.5W, 802.3at), IEEE PoE++ (71.3W, 802.3bt), and ADI LTPoE++ (90W) standard. Our PSE and PD controllers provide complete PoE solutions and use external components such as power MOSFETs and sense resistors to lower resistance in the power path …
- VideoFeb 17, 20213:13In this video we demonstrate the possibility of forwarding PoE power based on the new IEEE 802.3bt standard which allows for up to 71W at the PD input.
- VideoSep 18, 2017Power over Ethernet, or PoE, is an increasingly popular way to deliver both power and data over existing Ethernet cable, thus freeing applications from the constraint of AC-power proximity. As the number PoE solutions has grown so has the applications’ appetite for power. A new proprietary standard, LTPoE++™, satisfies this hunger by extending the PoE and PoE+ specifications to 90W of PD delivered power. LTPoE++ also dramatically reduces engineering complexity in power sourcing …
- Product CategoryPower Monitor, Control, and ProtectionAnalog Devices powered device (PD) controllers support multiple power levels of power over Ethernet: IEEE PoE (13W), IEEE PoE+ (25.5 W), IEEE PoE++ (71 W), and ADI LTPoE++ (up to 90 W) standard. PD controllers are ultimately responsible for providing the correct signature and classification to power sourcing equipment (PSE), so that PSEs source the right amount of power to PDs over the Ethernet cables. Some of our PD controllers integrate efficient dc-to …
- Technical ArticlesFeb 1, 2020In process automation systems, important parameters such as temperature, pressure, flow rate, humidity, and many others must be monitored and measured.
- Product Selector Card
PDF
683.00K
- Product CategoryPower Monitor, Control, and ProtectionAnalog Devices power sourcing equipment (PSE) controllers support multiple power levels of power over Ethernet: IEEE PoE (13W, 802.3af), IEEE PoE+ (25.5W, 802.3at), IEEE PoE++ (71.3W, 802.3bt), and ADI LTPoE++ (90W) standard. PSE controllers are responsible for detecting and classifying powered devices (PDs), as well as sourcing the right amount of power to PDs over Ethernet cables. Our latest generation PSE controllers are IEEE compliant, use 0.15 Ω sense …
- Product Selector Card
PDF
- Design NoteLED lighting on a PoE network minimizes inefficient power-conversion stages for LED lights used in a retrofitted, legacy, AC-powered socket.