Search

You searched for “ADG758BCPZ”
Filters
Filters
Site Section
- 12
Results on Analog.com
Relevance
Sort by
- AD5066ProductionProductMultichannel Voltage Output D/A ConvertersFully Accurate, Quad, 16-Bit, UnBuffered VOUT, 2.7 V to 5.5 V nanoDAC® with SPI Interface
- AD5666ProductionProductMultichannel Voltage Output D/A ConvertersQuad, 16 Bit D/A Converter with 10ppm/°C Max On-Chip Reference in 14-Lead TSSOP
- AD5065ProductionProductMultichannel Voltage Output D/A ConvertersFully Accurate 16-Bit VOUT nanoDAC® SPI Interface 4.5 V to 5.5 V in a TSSOP
- AD5064ProductionProductMultichannel Voltage Output D/A ConvertersFully Accurate, Quad, 16-Bit, Buffered VOUT, 4.5 V to 5.5 V nanoDAC® with SPI Interface
- Evaluation Board & KitThe AD5666 evaluation board (EVALAD5666SDZ) is designed to help customers quickly prototype new AD5666 circuits and reduce design time. The AD5666 operates from a single supply. The board populates the AD5666BRUZ-2, which has a 2.5 V, 5 ppm/°C reference, giving a full-scale output of 5 V. Additionally, the board populates 2.5 V and 5 V external references, giving a full-scale output of 2.5 V and 5 V, respectively …
- Evaluation Design File
PDF
443 kB
- User GuideThis user guide details the operation of the evaluation boards for the AD5040/AD5060, AD5061 and AD5062 14-/16-bit, voltage output nanoDACs.