Search

Filters
Filters
Tools and Models
- 6
- 1
Site Section
- 79
- 43
Results on Analog.com
Newest First
Sort by
- Site_section:Resource Library
- Product_categories.lvl0:RF and Microwave > Phase Locked Loop (PLL) Synthesizer & Translation Loop
- Application NoteThis application note details the ADRF6820, a highly integrated demodulator and synthesizer with advanced PLL and VCO features, and provides solutions for optimizing PLL lock time through manual band selection.
- Application NoteHigh Dynamic Range RF Transmitter Signal Chain Using Single External Frequency Reference for DAC Sample Clock and IQ Modulator LO Generation.
- Application NotePhase noise (PN) and integer boundary spur (IBS) performance of the ADF4157 and the ADF4158 can be improved by activating a constant negative bleed current.
- Application NoteThis circuit configuration offers quite a few benefits that make it an attractive solution in applications requiring quadrature mixing down to baseband or to an intermediate frequency.
- Analog DialogueThis article expains a Complete mmWave Imaging Chipset that uses Edge Processing to Enable Next-Generation Walk-Through Security Scanners.
- GlossaryA phase-locked loop (also phase lock loop or PLL) is a system that generates an output signal whose phase is related to its input. The two signals will have the same frequency and either no phase difference or a constant phase difference between them. A PLL typically consists of a phase detector, a loop filter, and a voltage-controlled oscillator (VCO). The phase detector compares the reference signal with the oscillator frequency and outputs …
- Analog DialogueThis article discuss the basic operation of a LEO Satellite system and present some of the semiconductor RFIC advances which are enabling the next generation of Ku and Ka Band LEO User & Ground Terminals.
- Solutions Bulletin & BrochureAnalog Devices delivers the industry’s highest performance 5G mmW front-end signal chain solution for next-generation 5G mmW infrastructure.
- Evaluation Board & KitThe X-Band Development Platform contains one MxFE® software defined, direct RF sampling transceivers, X-Band to C-Band Up/Down Converter, and a X/Ku Band analog phased array proto-typing platform. The target application is phased array radars, electronic warfare, and ground-based SATCOM, specifically a X Band 32 transmit/32 receive channel hybrid beamforming phased array radar. The X-Band Development Platform highlights a complete system solution. It is intended as …
- Design NoteSystem frequency and modulation rate requirements continue to escalate with the need for more bandwidth and higher data rates.